uEye SCP | SLE Video streaming and recording by industrial cameras
Single-device solution for process monitoring
Are you looking for an easy and quickly integrated camera solution for visualising machine processes - without any programming effort and without the need for an additional PC? Our uEye Live cameras offer you the ideal solution. These compact industrial cameras work with state-of-the-art SoC (System on Chip) components from our technology partner Ambarella and enable monitoring tasks to be executed directly on the camera without the need for an additional PC.
Due to the proven form factors and mechanical properties of our 2D industrial cameras, the uEye Live cameras are available in a wide range of versions. They are available both in the industry standard format (29 x 29 mm) as housing cameras and as single-board cameras for easy integration into your own devices.
IP network cameras with RTSP and HTTP streams
No programming required for function and integration
Easily configurable via web interface in any browser
Outstanding low-light performance thanks to cutting-edge sensor technology
"Exceptionally good" image quality through ISP image enhancement functions
Event recording in the camera memory
Embedded system with SoC technology
The use of modern edge technology with an efficient SoC from Ambarella allows the camera to directly edit, process, filter or evaluate image data. Instead of sending single raw images, the camera transmits up to three parallel video streams, either compressed via RTSP protocol and H264 or via HTTP in MJPEG format directly to various end devices. A PC is not required for camera operation. The camera therefore fulfills various requirements, such as live monitoring, detailed post-analysis and integration into different systems.
Event Recording
The camera enables decentralised recording of video sequences in the internal persistent memory, triggered by a software command or a trigger line. Depending on the configuration, the seconds before, during and after an event are captured. This function allows complete documentation of machine malfunctions or failures. As a result, potential process errors can be analysed and possible reasons identified.
Perfect image quality
The integrated ISP (Image Signal Processor) ensures optimum image quality at all times thanks to a variety of image enhancement algorithms, such as auto exposure and auto white balance, HDR and defect pixel correction. These algorithms automatically adapt the video content to different environmental conditions and optimise it specifically for the visual observation by human eyes.
Plug'n Stream
Once connected to the power supply, the camera is immediately ready for use. Streaming, recording and video settings can be easily configured via a web frontend in the browser without the need for special software or complex programming.
For seamless integration into existing systems, the web service offers a REST API that can be used to integrate the control and configuration of the camera into application programs or machine control systems.
uEye SCP: Monitoring in industry standard format
At 29 x 29 x 29 mm, the uEye SCP is extremely compact and fits into any process situation. A C-mount adapter enables the use of common lenses. Both the hirose plug, for IO cables and power supply, and the RJ-45 network connection can be locked and are therefore ideally suited to the mechanical challenges of industrial applications.
uEye SLE: Monitoring with space-saving single-board camera
Developed as a single-board camera with dimensions of 45 x 45 mm as a design-to-cost concept, the uEye SLE is ideal for machine and device manufacturers to realise competitive projects with high quantities. The camera is available with a C or S-mount lens holder, which additionally protects the circuit board all around and provides additional mounting points, or completely without a lens holder if your own optics are used.
uEye SLE “Motherboard”: Monitoring in modular design
The use of the motherboard variant with an RJ45 daughterboard allows even more freedom in customised housing concepts. The boards are connected via flex cables, making it easier to distribute sensor and connector components in the available installation space - now also with PoE power supply.
AI image analysis directly on the camera?
Are you looking for a camera that offers advanced image processing options directly on the device? Would you like to run self-trained neural networks and extend the camera's functions with vision apps or even develop your own applications? Then take a look at our intelligent cameras from the IDS NXT family - the perfect solution for demanding embedded vision tasks with AI!
uEye Live monitoring cameras have received the following awards: